| Rated operating voltage | 250-250 V |
|---|---|
| Rated operation current | 63 A |
| Rated excitation voltage | 195-253 V |
| Voltage type (operating voltage) | AC |
| Voltage type (excitation voltage) | AC |
| Number of contacts as normally open contact | 2 |
| Number of contacts as normally closed contact | 0 |
| Max. incandescent lamp load | 8000 W |
| Max. load fluorescent lamp | 4700 VA |
| Max. load fluorescent lamp (Duo circuit) | 5000 VA |
| Max. load fluorescent lamp (parallel compensated) | 1700 VA |
|---|---|
| Slider for hand switch | Yes |
| Width in number of modular spacings | 2 |
| Built-in depth | 44 mm |
| Additional equipment possible | Yes |
| Degree of protection (IP) | IP2X |
| Width | 68 mm |
| Height | 94 mm |
| Depth | 35.6 mm |