Rated operating voltage | 250-250 V |
---|---|
Rated operation current | 16 A |
Rated excitation voltage | 195-253 V |
Voltage type (operating voltage) | AC |
Voltage type (excitation voltage) | AC |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Max. incandescent lamp load | 2000 W |
Max. load fluorescent lamp | 1300 VA |
Max. load fluorescent lamp (Duo circuit) | 1400 VA |
Max. load fluorescent lamp (parallel compensated) | 600 VA |
Slider for hand switch | Yes |
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Additional equipment possible | Yes |
Degree of protection (IP) | IP2X |
Width | 17.8 mm |
---|---|
Height | 94.9 mm |
Depth | 67.3 mm |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -40-70 °C |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 0.75-6 mm² |
Connection type | Cable |
Label space/information surface | Yes |
Mounting method | DIN rail |