General centralized control auxiliary for 230V~ Legrand standard pulse operated latching relay CX³
CX³
LEGRAND
General centralized control auxiliary for 230V~ Legrand standard pulse operated latching relay CX³
REF. 412436
EAN.
3245064124362
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Auxiliary switch/relay |
---|---|
Function | Remote drive |
Width in number of modular spacings | 1 |
Rated voltage | 230 V |
Voltage type | AC |
---|---|
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 16 A |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION