Skip to main content
Logo print

Centralized control auxiliary for Legrand 230V~ standard pulse operated latching relay CX³

CX³ LEGRAND

Centralized control auxiliary for Legrand 230V~ standard pulse operated latching relay CX³

REF. 412434 EAN. 3245064124348
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Device fitting Auxiliary switch/relay
Function Remote drive
Width in number of modular spacings 0.5
Rated voltage 230 V
Voltage type AC
With auto test for earth leakage function No
Suitable for max. number of poles main contact unit (total) 4
Suitable for max. current main contact unit 16 A

Documentation

3 documents
Technical Sheet
F01327FR-01.pdf pdf (0.58 Mo)
Technical Sheet
F01327EN-00.pdf pdf (0.58 Mo)
Instruction Use
LE01996AE.pdf pdf (2 Mo)
1 document
Catalogue Commercial Page
ex223001_0096.pdf pdf (0.28 Mo)
1 document
3D Autocad
412429.dwg dwg (0.06 Mo)