
Signalling auxiliary NO + NC for Legrand 2 modules 25A contactor CX³ - 250V~ - 5A
CX³
LEGRAND
Signalling auxiliary NO + NC for Legrand 2 modules 25A contactor CX³ - 250V~ - 5A
REF. 412430
EAN.
3245064124300
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Auxiliary switch/relay |
---|---|
Function | Signalling switch |
Width in number of modular spacings | 0.5 |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 0 |
Number of fault-signal switches | 0 |
Rated switch current | 5 A |
Rated voltage | 250 V |
---|---|
Voltage type | AC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 25 A |
Width | 9 mm |
Height | 84.5 mm |
Depth | 67 mm |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION