Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 124 14

Four pole latching relay - standard - 16 A - 24 V - 4 N/O

  • Pack (number of units) 1
  • Volume (dm3) 0.369
  • Weight (g) 234.00

Substitution references

No substitute reference

Product characteristics
Standard pulse operated latching relays
  • Conform to standard EN 60669-2-2
  • Maximum 2 auxiliary devices per latching relay
4-pole - 16 A - 250 V~
  • Can be used for 3-pole assembly
  • Control voltage : 24 V
  • Type of contact : 4 N/O
  • Connection :
  • Number of modules : 2
General characteristics
Pulse operated latching relays CX³
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.