| Function | Mechanical for centralized control |
|---|---|
| Mounting method | DIN rail |
| Width in number of modular spacings | 1 |
| Built-in depth | 44 mm |
| Number of contacts as normally open contact | 1 |
| Number of contacts as normally closed contact | 0 |
| Number of contacts as change-over contact | 0 |
| Control voltage 1 | 210-250 V |
| Type of control voltage 1 | AC |
| Frequency control voltage 1 | 50-60 Hz |
| Type of control voltage 2 | AC |
| Supply voltage | 210-230 V |
| Voltage type (supply voltage) | AC |
| Max. switching current (cos phi = 0.6) | 16 A |
| Suitable for manual operation | Yes |
| Width | 17.8 mm |
|---|---|
| Height | 95 mm |
| Depth | 70.2 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP3X |
| Operating / setting temperature | -25-60 °C |
| Storage temperature | -40-70 °C |
| Electric supplying direction | From the bottom |
| Terminal marking indication | Yes |
| Stress test conformity (1000V) | Yes |
| Halogen free | Yes |
| Connection type | Screwed terminal , Cable |
| Terminals capacity | 0.75-6 mm² |
| Label space/information surface | Yes |