| Function | Mechanical for centralized control |
|---|---|
| Mounting method | DIN rail |
| Width in number of modular spacings | 1 |
| Built-in depth | 44 mm |
| Number of contacts as normally open contact | 1 |
| Number of contacts as normally closed contact | 0 |
| Number of contacts as change-over contact | 0 |
| Control voltage 1 (Min-Max) | 11-13 V |
|---|---|
| Type of control voltage 1 | AC |
| Frequency control voltage 1 (Min-Max) | 50-60 Hz |
| Width | 17.8 mm |
| Height | 95 mm |
| Depth | 70.2 mm |