Home network - create your enclosure
- This modular multimedia system fits in any DIN cabinet (easy plug) and in a 19" cabinet with the multi-application DIN rail kit
- It enables distribution in the home of phone, data, internet on RJ 45 and TV over coaxial
- Each RJ 45 can be assigned to a different application via patch cords, using the same network, therefore giving maximum flexibility
- Aesthetics and look of the enclosure designed to give maximum satisfaction
- No visible cable or patch cords
- Using RJ 45 connectors ensures solid networks over time and reduces maintenance
Create a multimedia network to your specification Protection for incoming telephone and data lines
- Overvoltage protection of equipment such as telephones, modems, video door entry phones, etc
- Recomm ended to complete the overvoltage protection of installations with SPDs on power lines
- Class I+II (T1+T2) SPD (RJ 45 or screws) compatible RJ 11
- In/Imax : 5/10 kA
- Max. voltage (Uc) : 180 V
- Level of protection (Up) : 280 V
- Number of modules : -