| System configuration IT | No |
|---|---|
| System configuration TN | Yes |
| System configuration TN-C | Yes |
| System configuration TN-C-S | Yes |
| System configuration TN-S | No |
| System configuration TT | No |
| System configuration other | Yes |
| Number of conductors (without earthing) | 1 |
| Nominal discharge surge current In (8/20) | 5 kA |
| Nominal voltage AC | 230 V |
| Max. continuous voltage AC | 320 V |
| Voltage protection level | 1.2 kV |
|---|---|
| Integrated backup fuse | No |
| Mounting method | DIN rail (top hat rail) 35 mm |
| Construction size | 1 modular spacing |
| Max. conductor cross section solid (solid, stranded) | 35 mm² |
| Max. conductor cross section flexible (fine-strand) | 25 mm² |
| With remote signalling contact | No |
| Signalling at the device | Optical |
| Category type 2 | Yes |
| Degree of protection (IP) | IP20 |