Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 122 61

Add-on SPD - T2 - Imax 20 kA/pole - 3P+N left

  • Pack (number of units) 1
  • Volume (dm3) 2.363
  • Weight (g) 419.00

Substitution references

No substitute reference

Product characteristics
T2 add-on SPDs
  • SPDs with plug-in modules and status indicators:
    • Green: SPD operational
    • Orange: plug-in modules to be replaced
  • To be equipped with DX³ MCBs (1 module/pole)
  • Earthing systems: TT, TNS
T2 - Imax 20 kA/pole
  • SPDs recommended for small installations
  • Up: 1.2 kV - In: 5 kA/pole - Uc: 320 V~
  • Recommended MCB: DX³ 20A - C curve
  • 1P+N and 3P+N: L-N and N-PE protection modes (common and differential modes), the N pole being protected by encapsulated spark gaps. Also called 1+1 and 3+1
  • Number of poles : 3P+N
  • Neutral position : Left
  • Remote status monitoring (FS contact) : Yes
  • Number of modules : 8
General characteristics
Class II (T2) low voltage SPDs
  • Protection against transient overvoltagess for 230/400 V~ power networks (50/60 Hz). SPDs compliant with EN/IEC 61643-11 standards
  • Recommended for distribution boards
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.