Surge protective device for telephone/ADSL line - 1 module
LEGRAND
Surge protective device for telephone/ADSL line - 1 module
REF. 412200
EAN.
3414970973672
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Max. continuous voltage DC | 180 V |
---|---|
Nominal discharge surge current In (8/20) | 10 kA |
Voltage protection level core/core | 350 V |
Voltage protection level core/earth | 800 V |
---|---|
Frequency | 2.2-200 MHz |
Documentation
3 documents
Technical Sheet
Technical Sheet
Technical Guide
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION