| Model | Single-phase current converter |
|---|---|
| Rated primary current | 400 A |
| Rated secondary current | 5 A |
| Rated secondary apparent power | 10 VA |
| Power consumption | 10 W |
| Accuracy class | 0.5 |
| Overcurrent limiting factor | FS 5 |
| Calibrated | Yes |
| With contact protection | Yes |
|---|---|
| Height opening (Min-Max) | 27-27 mm |
| Width opening (Min-Max) | 27-27 mm |
| Opening diameter | 27 mm |
| With copper rail | No |
| Secondary connection | Screw connection |
| Number of primary inputs | 1 |