Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 75/5
LEGRAND
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 75/5
REF. 412102
EAN.
3414970592958
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single-phase current converter |
---|---|
Rated primary current | 75 A |
Rated secondary current | 5 A |
Rated secondary apparent power | 1.5 VA |
Accuracy class | 1 |
Overcurrent limiting factor | FS 5 |
Calibrated | Yes |
---|---|
With shock protection | Yes |
Opening diameter | 21 mm |
With copper rail | No |
Secondary connection | Screw connection |
Documentation
4 documents
Technical Sheet
Technical Guide
Technical Sheet
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION