
Impulse concentrator EMDX3 - 12 inputs - 4 modules - RS 485 output
EMDX³
LEGRAND
Impulse concentrator EMDX3 - 12 inputs - 4 modules - RS 485 output
REF. 412065
EAN.
3414970742384
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Transmission rate | 19.2 kBit/s |
---|---|
Service primary side | Other |
Connection type primary side | Other |
Service secondary side | RS-485 |
Connection type secondary side | Other |
Bi-directional | No |
---|---|
Overcurrent protection | No |
Galvanic separation | Active |
Nominal electricity consumption | 21 mA |
Documentation
6 documents
Technical Guide
Technical Guide
Instruction Use
Technical Guide
Technical Guide
Technical Guide
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION