Skip to main content
Logo print

EMDX3 energy meter tri 5A 230/400V RS485 2TARIFF MID

EMDX³ LEGRAND

EMDX3 energy meter tri 5A 230/400V RS485 2TARIFF MID

REF. 412043 EAN. 3414971413771
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of meter Electronic
Nominal current (In) 5 A
Max. current (Imax) 6 A
Nominal voltage (Un) N-L 197-265 V
Nominal voltage (Un) L-L 340-460 V
Frequency 49-61 Hz
Accuracy class B
Pole type Three conductor/four conductor
Model Measurement transformer
Energy type Effective power and reactive power
Suitable for Purchase/supply
Tariff type Two-tariff
Tariff control External
Measurement type load profile No
Escapement mechanism Yes
Calibrated Yes
Approval Measuring Instruments Directive
Pulse output None
Type of indication Digital
Mounting method DRA (DIN-rail adaptor)
Width in number of modular spacings 4
Width 71.2 mm
Depth 66 mm
Height 92.4 mm
Type of interface RS-485
With lock code Yes
Number of positions total (counter) 9
Degree of protection (IP) IP54
Operating / setting temperature -25-55 °C
Storage temperature -25-70 °C
Voltage type AC
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Prewired No
Connection type Screwed terminal
Terminals capacity 1-16 mm²
Label space/information surface No
Connected object No

Documentation

11 documents
Technical Sheet
Technical Sheet
Technical Guide
PR_412043.pdf pdf (0.32 Mo)
Instruction Use
LE11303BB_01.pdf pdf (2.53 Mo)
Technical Sheet
F02841EN_01.pdf pdf (9.11 Mo)
Instruction Use
LE11302BE.pdf pdf (1.92 Mo)
Technical Guide
LE11303BA.pdf pdf (2.5 Mo)
Technical Sheet
IDP000368.pdf pdf (0.31 Mo)
Technical Sheet
IDP000200_F02841_05.pdf pdf (7.69 Mo)
Technical Guide
Technical Guide
2 documents
Catalogue Technical Page
ex223001_0120.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0118.pdf pdf (0.12 Mo)
1 document
3D Autocad
004674.dwg dwg (0.1 Mo)
1 document