Skip to main content
Logo print

RCCB TX³ - 4P - 400 V~ - 30 mA - 40 A - AC type

TX³ LEGRAND

RCCB TX³ - 4P - 400 V~ - 30 mA - 40 A - AC type

REF. 411708 EAN. 3414970353085
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 4
Rated voltage 400 V
Rated current 40 A
Rated fault current 0.03 A
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Mounting method DIN rail
Leakage current type AC
Selective protection No
Short-time delayed tripping No
Short-circuit breaking capacity (Icw) 10 kA
Surge current capacity 0.25 kA
Voltage type AC
With interlocking device Yes
Frequency 50 Hz
Additional equipment possible Yes
Degree of protection (IP) IP20
Width in number of modular spacings 4
Built-in depth 44 mm
Ambient temperature during operating -25-60 °C
Pollution degree 2
Connectable conductor cross section multi-wired 0.75-35 mm²
Connectable conductor cross section solid-core 0.75-50 mm²
RAL-number (similar) 7035
Explosion-proof No
Width 71.2 mm
Height 88.9 mm
Depth 78.85 mm
Degree of impact strength (IK) IK04
Storage temperature -40-70 °C
Nominal voltage 340-440 V
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Colour Grey
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes

Documentation

1 document
Technical Sheet
F01576EN-03.pdf pdf (0.7 Mo)
1 document
Catalogue Commercial Page
ex223001_0056.pdf pdf (0.12 Mo)
1 document
3D Autocad
411709.dwg dwg (0.17 Mo)
4 documents
PEP
Agreement
PEP
LGRP-00366-V02.01-EN.pdf pdf (0.64 Mo)
Agreement
VDE-40041193 (0.46 Mo)