Skip to main content
Logo print

RCCB DX3 2 pole 63A type A 30mA screw terminals

DX³ LEGRAND

RCCB DX3 2 pole 63A type A 30mA screw terminals

REF. 411556 EAN. 3245064115568
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 2
Rated voltage 230 V
Rated current 63 A
Rated fault current 0.03 A
Rated insulation voltage Ui 250 V
Rated impulse withstand voltage Uimp 4 kV
Mounting method DIN rail
Leakage current type A
Selective protection No
Short-time delayed tripping No
Short-circuit breaking capacity (Icw) 10 kA
Surge current capacity 0.25 kA
Voltage type AC
With interlocking device Yes
Frequency 50 Hz
Additional equipment possible Yes
Degree of protection (IP) IP20
Width in number of modular spacings 2
Built-in depth 44 mm
Ambient temperature during operating -25-60 °C
Pollution degree 2
Connectable conductor cross section multi-wired 0.75-35 mm²
Connectable conductor cross section solid-core 0.75-50 mm²
RAL-number (similar) 7035
Explosion-proof No
Width 35.6 mm
Height 94.8 mm
Depth 77.8 mm
Degree of impact strength (IK) IK04
Storage temperature -40-70 °C
Electric supplying direction By the top or bottom
Terminal marking indication No
Stress test conformity (1000V) Yes
Colour Grey
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes

Documentation

3 documents
Technical Sheet
F01316EN-03.pdf pdf (0.73 Mo)
Technical Sheet
F01316FR-03.pdf pdf (0.79 Mo)
Instruction Use
LE03774AB.pdf pdf (1.99 Mo)
2 documents
Catalogue Commercial Page
ex223001_0059.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_0060.pdf pdf (0.04 Mo)
1 document
3D Autocad
411505.dwg dwg (0.16 Mo)
7 documents
Agreement
NF-NF012_3245 (0.18 Mo)
Agreement
VDE-40032162 (0.49 Mo)
PEP
LGRP-00366-V02.01-EN.pdf pdf (0.64 Mo)
Agreement
AENOR-030/002247 (0.82 Mo)
Agreement
PEP
Constructor Declaration