RCBO DX3 6000A 4 poles 25A curve C type AC 30mA
DX³
LEGRAND
RCBO DX3 6000A 4 poles 25A curve C type AC 30mA
REF. 411188
EAN.
3245064111881
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles (total) | 4 |
---|---|
Number of protected poles | 4 |
Rated voltage | 400 V |
Rated current | 25 A |
Rated fault current | 0.03 A |
Leakage current type | AC |
Current limiting class | 1 |
Rated short-circuit breaking capacity according to EN 61009 | 6 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 10 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 6 kA |
Surge current capacity | 0.25 kA |
Voltage type | AC |
---|---|
Frequency | 50 Hz |
Release characteristic | C |
Concurrently switching neutral conductor | Yes |
With interlocking device | Yes |
Pollution degree | 2 |
Width in number of modular spacings | 4 |
Built-in depth | 44 mm |
Flush-mounted installation | Yes |
Anti-nuisance tripping version | No |
Degree of protection (IP) | IP20 |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
5 documents
Agreement
OC / CB-662697B/M1/A1
(0.24 Mo)
Agreement
NF-687217
(1.19 Mo)
PEP
Constructor Declaration
Agreement
AENOR-030/002274
(0.34 Mo)
SELECT AN ACTION