| Built-in depth | 47 mm |
|---|---|
| Release characteristic | D |
| Number of poles (total) | 4 |
| Number of protected poles | 4 |
| Rated current | 100 A |
| Rated voltage | 400 V |
| Rated insulation voltage Ui | 500 V |
| Rated impulse withstand voltage Uimp | 6 kV |
| Voltage type | AC |
| Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V | 50 kA |
| Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V | 25 kA |
| Frequency | 50-60 Hz |
| Flush-mounted installation | Yes |
| Concurrently switching neutral conductor | Yes |
| Pollution degree | 3 |
| Additional equipment possible | Yes |
| Width in number of modular spacings | 6 |
| Degree of protection (IP) | IP20 |
| Ambient temperature during operating | -25-70 °C |
|---|---|
| Connectable conductor cross section multi-wired | 6-50 mm² |
| Connectable conductor cross section solid-core | 6-70 mm² |
| Explosion-proof | No |
| Width | 106.8 mm |
| Height | 127.5 mm |
| Depth | 79.2 mm |
| degree of impact strength (IK) | IK02 |
| Storage temperature | -40-70 °C |
| Nominal voltage | 360-440 V |
| Electric supplying direction | By the top or bottom |
| Terminal marking indication | No |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Connection type | Screwed terminal , Cable |
| Label space/information surface | Yes |
| Mounting method | DIN rail |