Skip to main content
Logo print

MCB DX3 10000A 2 pole 80A curve B

DX³ LEGRAND

MCB DX3 10000A 2 pole 80A curve B

REF. 408966 EAN. 3245064089661
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 47 mm
Release characteristic B
Number of poles (total) 2
Number of protected poles 2
Rated current 80 A
Rated voltage 400 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Voltage type AC
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V 10 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 32 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V 16 kA
Frequency 50-60 Hz
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 3
Degree of protection (IP) IP20
Ambient temperature during operating -25-70 °C
Connectable conductor cross section multi-wired 6-50 mm²
Connectable conductor cross section solid-core 6-70 mm²
Explosion-proof No
Width 35.4 mm
Height 94.8 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Electric supplying direction By the top or bottom
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal
Label space/information surface Yes
Mounting method DIN rail

Documentation

3 documents
Instruction Use
LE03603AG.pdf pdf (1.79 Mo)
Technical Sheet
F01204FR-02.pdf pdf (1.3 Mo)
Technical Sheet
F01204EN-01.pdf pdf (1.36 Mo)
2 documents
Catalogue Technical Page
ex223001_0076-0077.pdf pdf (0.2 Mo)
Catalogue Commercial Page
ex223001_0067.pdf pdf (0.13 Mo)
1 document
3D Autocad
409230.dwg dwg (0.18 Mo)
1 document
PEP
LGRP-00828-V01.01-EN.pdf pdf (1.02 Mo)