Skip to main content
Logo print

MCB DX3 6000A 1 pole 3A curve C

DX³ LEGRAND

MCB DX3 6000A 1 pole 3A curve C

REF. 407664 EAN. 3245064076647
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 44 mm
Release characteristic C
Number of poles (total) 1
Number of protected poles 1
Rated current 3 A
Rated voltage 230 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 6 kA
Voltage type AC
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 10 kA
Frequency 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 1
Degree of protection (IP) IP20
Ambient temperature during operating -25-70 °C
Connectable conductor cross section multi-wired 1.5-25 mm²
Connectable conductor cross section solid-core 1.5-35 mm²
Explosion-proof No
Width 17.8 mm
Height 94.8 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Electric supplying direction By the top or bottom
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal
Label space/information surface Yes
Mounting method DIN rail

Documentation

4 documents
Technical Sheet
F01591FR-06.pdf pdf (2.19 Mo)
Technical Sheet
F03693EN-01.pdf pdf (0.62 Mo)
Technical Sheet
F03693FR-01.pdf pdf (0.71 Mo)
Technical Sheet
F01591EN-05.pdf pdf (2.21 Mo)
2 documents
Catalogue Technical Page
ex223001_0076-0077.pdf pdf (0.2 Mo)
Catalogue Commercial Page
ex223001_0065.pdf pdf (0.1 Mo)
1 document
3D Autocad
407654.dwg dwg (0.12 Mo)
8 documents
Agreement
OC / CB-IT-18673 (0.19 Mo)
Agreement
OC / CB-IT-24034 (0.67 Mo)
Agreement
VDE-40047508 (0.3 Mo)
Agreement
OC / CB-IT-10651 (0.11 Mo)
Agreement
VDE-40034165 (0.72 Mo)
PEP
LGRP-01959-V01.01-EN.pdf pdf (0.79 Mo)
Agreement
Agreement
OC / CB-IT-23514 (0.71 Mo)