Skip to main content
Logo print

Isolating switch DX3-IS 3 pole 32A

DX³ LEGRAND

Isolating switch DX3-IS 3 pole 32A

REF. 406459 EAN. 3245064064590
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as maintenance-/service switch No
Version as safety switch Yes
Version as emergency stop installation No
Max. rated operation voltage Ue AC 400 V
Rated permanent current Iu 32 A
Conditioned rated short-circuit current Iq 4500 kA
Number of poles 3
Motor drive optional No
Motor drive integrated No
Device construction Built-in device fixed built-in technique
Suitable for floor mounting No
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Type of control element Toggle
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP20

Documentation

2 documents
Technical Sheet
F01479FR-01.pdf pdf (0.48 Mo)
Technical Sheet
F01479EN-02.pdf pdf (0.48 Mo)
2 documents
Catalogue Commercial Page
ex223001_0058.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_0060.pdf pdf (0.04 Mo)
1 document
3D Autocad
406459.dwg dwg (0.14 Mo)
7 documents
Agreement
NF-NF 623880A (0.16 Mo)
Agreement
VDE-40036737 (0.26 Mo)
Agreement
VDE-40036761 (1.23 Mo)
Agreement
NF-NF208_1036 (0.53 Mo)
Agreement
Agreement
OC / CB-FR_718527 (0.41 Mo)
Constructor Declaration