
Protection for single pole supply busbars Cat.Nos 404907 / 404911 / 404912
LEGRAND
Protection for single pole supply busbars Cat.Nos 404907 / 404911 / 404912
REF. 404993
EAN.
3414971079199
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Contact protection end piece |
---|---|
Accessory | Yes |
Spare part | No |
Width | 4.7 mm |
---|---|
Height | 14.4 mm |
Depth | 9.6 mm |
Documentation
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION