Skip to main content
Logo print

MCB TX3 6000A 1 pole 16A curve B

TX³ LEGRAND

MCB TX3 6000A 1 pole 16A curve B

REF. 403357 EAN. 3414970386304
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 44 mm
Release characteristic B
Number of poles (total) 1
Number of protected poles 1
Rated current 16 A
Rated voltage 230 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 6 kA
Voltage type AC
Frequency 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 1
Degree of protection (IP) IP20
Explosion-proof No
Width 17.8 mm
Height 88 mm
Depth 77.8 mm
degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 240-415 V
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes
Mounting method DIN rail

Documentation

1 document
Technical Sheet
F01547EN-01.pdf pdf (2.97 Mo)
1 document
Catalogue Commercial Page
ex223001_0056.pdf pdf (0.12 Mo)
1 document
3D Autocad
403440.dwg dwg (0.18 Mo)
3 documents
Agreement
VDE-40042432 (0.69 Mo)
PEP
PEP pdf (0.78 Mo)
Agreement
OC / CB-IT-15813 (0.15 Mo)
SELECT AN ACTION