Flush-mounting British standard consumer units - Allows to achieve assemblies conform to IEC 61439 - 3
Flush mounting boxes - Metal IP 41 - Grey - Supplied with earth and neutral terminal blocks and 100 A isolated fork type supply busbar - Door earthing 3 - phase + neutral - Three - phase distribution board for single phase outgoing - Number of ways : 6 - Number of modules : 4 + 18 - Number of supply busbars : 3 - Number of modules per busbar : 6