| Model | Compartment door |
|---|---|
| Version as glazed door | No |
| Version as door for disconnecting switch interlocking | No |
| Width | 438 mm |
| Height | 597 mm |
| Depth | 28 mm |
| EMC-version | No |
|---|---|
| Material | Plastic |
| Surface finishing | Other |
| Colour | White |
| Degree of protection (IP) | IP40 |
| Degree of protection (NEMA) | 1 |