Skip to main content
Logo print

Wall fixing lugs - Set of 4

LEGRAND

Wall fixing lugs - Set of 4

REF. 401856 EAN. 3245064018562
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Fastening parts/-set
Accessory Yes
Spare part No
Material Plastic
Width 30 mm
Height 62.8 mm
Depth 9.5 mm
Operating / setting temperature -5-40 °C
Storage temperature -15-40 °C

Documentation

2 documents
Workshop Book
Instruction Use
LE03060AA.pdf pdf (0.2 Mo)
3 documents
Catalogue Technical Page
ex223001_0319.pdf pdf (0.17 Mo)
Catalogue Commercial Page
ex223001_0313.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_0318.pdf pdf (0.09 Mo)
1 document
Agreement
OC / CB-675993 (2.25 Mo)