
Key lock - To be fitted on white or transparent doors - Supplied with key N° 850
LEGRAND
Key lock - To be fitted on white or transparent doors - Supplied with key N° 850
REF. 401851
EAN.
3245064018517
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of handle | Key |
---|---|
Toggle | No |
Padlock locking | No |
Espagnolette locking (3-point locking) | No |
---|---|
Type of closure | Cylinder |
Documentation
2 documents
Instruction Use
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
Agreement
OC / CB-675993
(2.25 Mo)
SELECT AN ACTION