Skip to main content
Logo print

Self-adhesive document holder for plans - To be fitted on the cabinet

LEGRAND

Self-adhesive document holder for plans - To be fitted on the cabinet

REF. 401844 EAN. 3245064018449
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Wiring diagram holder
Material Plastic
Suitable for enclosure building width 230 mm
Colour White
RAL-number 9003
Transparent No
Self adhesive mounting Yes
Height 234 mm
Width 100 mm
Depth 39 mm

Documentation

1 document
Workshop Book
Workshop Book: XL³ 125 pdf (26.95 Mo)
2 documents
Catalogue Commercial Page
ex223001_0318.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_0319.pdf pdf (0.17 Mo)
1 document
Agreement
OC / CB-675993 (2.25 Mo)