
Metal locking nut - PG 13.5
LEGRAND
Metal locking nut - PG 13.5
REF. 386624
EAN.
8009561462151
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | PG |
---|---|
Nominal thread size metric/PG | 13.5 |
Material | Metal |
Material quality | Brass |
Surface protection | Nickel-plated |
---|---|
Halogen free | Yes |
Shock resistant | Yes |
Colour | Colourless |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION