Skip to main content
Logo print

Complete ONE FAMILY kit with colour 7" video indoor unit hands-free and Entrance Panel, with rain-shield. 4 wires

- LEGRAND

Complete ONE FAMILY kit with colour 7" video indoor unit hands-free and Entrance Panel, with rain-shield. 4 wires

REF. 369580 EAN. 3414970829610
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

With video Yes
Number of indoor stations 4
Number of outdoor stations 4
Installation technique Multi-wire system
Mounting method indoor station Flush-mounted
Colour indoor station White
Colour outdoor station Silver
Hands free Yes
Opening angle camera 80 °
With memory function No
Label space/information surface Yes
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 54 mm
Height 119 mm
Depth 40 mm
Degree of impact strength (IK) IK07
Degree of protection (IP) IP54
Operating / setting temperature -15-50 °C
Storage temperature -10-70 °C
Voltage type AC
Nominal voltage 12-24 V
Supply current 1-1 A
Frequency 50-60 Hz
Halogen free No
Antimicrobial treatment No
Cable nature for connection Flexible or rigid
Fitted with USB plug No
Fitted with rainproof plate protection Yes
With complemantary luminous signal Yes
Vertical fixing center distance 1600-1650 mm
Horizontal fixing center distance 500-500 mm
Control mode Wired
Contains Batteries and/or Accumulator No
Additional unit Yes
Loudness setting Yes
Addressable No
Door entry system with mobile application No
Number of ringtones 12
Remote opening of gate / Electric door opener No
Screen resolution 852x480
Screen brightness setting Yes
Screen contrast setting Yes
Camera type Fixed
Max distance between internal and external unit 100 m
Connected object No

Documentation

1 document
Instruction Use
LE09360AA.pdf pdf (10.58 Mo)
1 document
Catalogue Commercial Page
ex223001_0850.pdf pdf (0.1 Mo)