| With video | Yes |
|---|---|
| Number of indoor stations | 4 |
| Number of outdoor stations | 4 |
| Installation technique | Multi-wire system |
| Mounting method indoor station | Flush-mounted |
| Colour indoor station | White |
| Mounting method outdoor station | Other |
| Material outdoor station | Other |
| Colour outdoor station | Silver |
| Expandable to max. number of indoor stations | 0 |
| Expandable to max. number of outdoor stations | 0 |
| Picture system | PAL |
| Can be connected to smartphone | No |
| Internal communication | Yes |
| Hands free | No |
| With day/night function | No |
| Opening angle camera | 80 ° |
| Zoom, pan/tilt function | No |
| With memory function | No |
| Manual adjustable camera | Yes |
| Label space/information surface | Yes |
| Hearing aid compatible | No |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Width | 54 mm |
| Height | 119 mm |
| Depth | 40 mm |
| degree of impact strength (IK) | IK07 |
| Degree of protection (IP) | IP54 |
| Operating / setting temperature | -15-50 °C |
| Storage temperature | -10-70 °C |
| Voltage type | AC |
| Nominal voltage | 12-24 V |
|---|---|
| Supply current | 1-1 A |
| Frequency | 50-60 Hz |
| Sound level | 82 dB |
| Standby consumption | 10 mA |
| Halogen free | No |
| Antimicrobial treatment | No |
| Cable nature for connection | Flexible or rigid |
| Cable section | 0.28-1.5 mm² |
| Fitted with USB plug | No |
| Fitted with rainproof plate protection | Yes |
| With complemantary luminous signal | Yes |
| Mounting method | Other |
| Vertical fixing center distance | 1600-1650 mm |
| Horizontal fixing center distance | 50-100 mm |
| Control mode | Wired |
| Contains Batteries and/or Accumulator | No |
| Additional unit | Yes |
| Loudness setting | Yes |
| Addressable | No |
| Door entry system with mobile application | No |
| Number of ringtones | 12 |
| Remote opening of gate / Electric door opener | No |
| Screen resolution | Other |
| Screen brightness setting | Yes |
| Screen contrast setting | Yes |
| Memory video function | No |
| Camera type | Fixed |
| Max distance between internal and external unit | 100 m |
| Communication rank type | Other |
| IEC code (Pack1) | Not applicable |
| Battery ou Accumulator (Pack1) | Not applicable |
| Element Composition (Pack1) | Not applicable |
| Connected object | No |