
Complete ONE FAMILY kit with handset door entry unit and Entrance Panel, with rain-shield.
LEGRAND
Complete ONE FAMILY kit with handset door entry unit and Entrance Panel, with rain-shield.
REF. 369500
EAN.
3414970829450
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With video | No |
---|---|
Number of indoor stations | 1 |
Number of outdoor stations | 1 |
Installation technique | Multi-wire system |
Mounting method indoor station | Flush-mounted |
Colour indoor station | White |
Colour outdoor station | Silver |
Hands free | No |
Opening angle camera | 80 ° |
With memory function | No |
Label space/information surface | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 86 mm |
Height | 146 mm |
Depth | 41 mm |
degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | -15-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Nominal voltage | 12-24 V |
Supply current | 1-1 A |
Frequency | 50-60 Hz |
Halogen free | No |
---|---|
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Fitted with USB plug | No |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | Yes |
Vertical fixing center distance | 1600-1650 mm |
Horizontal fixing center distance | 500-500 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | No |
Loudness setting | Yes |
Addressable | No |
Door entry system with mobile application | No |
Number of ringtones | 1 |
Remote opening of gate / Electric door opener | No |
Screen resolution | Not applicable |
Screen brightness setting | No |
Screen contrast setting | No |
Camera type | Not applicable |
Max distance between internal and external unit | 100 m |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION