 
                                                                              | Installation technique | Bus system | 
|---|---|
| Number of call buttons | 2 | 
| Modular construction | Yes | 
| With info sign | No | 
| With cover | Yes | 
| Vandal proof | Yes | 
| With camera | Yes | 
| Colour | Grey | 
| Height | 160.5 mm | 
|---|---|
| Width | 100 mm | 
| Depth | 36.6 mm | 
| Compatible with Apple HomeKit | No | 
| Compatible with Google Assistant | No | 
| Compatible with Amazon Alexa | No | 
| IFTTT support available | No |