Skip to main content
Logo print

Additional metal street panel with colour camera for video door entry kit

LEGRAND

Additional metal street panel with colour camera for video door entry kit

REF. 369339 EAN. 3414970566539
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Installation technique Bus system
Number of call buttons 2
Modular construction Yes
With info sign No
With cover Yes
Vandal proof Yes
With camera Yes
Colour Grey
Height 160.5 mm
Width 100 mm
Depth 36.6 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No

Documentation

1 document
Instruction Use
369339_LE07935AA.pdf pdf (1.2 Mo)
1 document
Catalogue Commercial Page
ex223001_0846.pdf pdf (0.09 Mo)