Installation technique | Bus system |
---|---|
Number of call buttons | 2 |
Modular construction | Yes |
With info sign | No |
With cover | Yes |
Vandal proof | Yes |
With camera | Yes |
Colour | Grey |
Height | 160.5 mm |
---|---|
Width | 100 mm |
Depth | 36.6 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |