| Installation technique | Bus system |
|---|---|
| Number of call buttons | 2 |
| Modular construction | Yes |
| With info sign | No |
| With cover | Yes |
| Vandal proof | Yes |
| With camera | Yes |
| Colour | Grey |
| Height | 160.5 mm |
|---|---|
| Width | 100 mm |
| Depth | 36.6 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |