Lug type isolating support for aluminium bars <lt/>630A in staggered position for XL3S 630 and XL3S 4000 enclosures
XL³S
LEGRAND
Lug type isolating support for aluminium bars <lt/>630A in staggered position for XL3S 630 and XL3S 4000 enclosures
REF. 339903
EAN.
3414971002906
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 255 mm |
Height | 160 mm |
Depth | 25 mm |
Material | Plastic |
---|---|
Colour | Grey |
RAL-number | 7035 |
Documentation
4 documents
Instruction Use
Workshop Book
Technical Sheet
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION