
Set of 12 bend limiting clips
LCS³
LEGRAND
Set of 12 bend limiting clips
REF. 446155
EAN.
3414971173712
Bend limiting clips snap on to any finger on the vertical management cage to provide bend limitation for fiber jumpers entering and exiting the cage.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fibre optic cable guide |
---|---|
Material | Plastic |
Suitable for 19 inch mounting | No |
Height | 38.1 mm |
Width | 44.45 mm |
---|---|
Length | 158.75 mm |
Number of height units | 0 |
Fitted with door or cover | No |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION