
Faceplate for DPX³ 1600 4 Poles with e.l.c.bs horizontal mounting in XL³ S 630 & XL³ S 4000 24 modules enclosures
XL³S
LEGRAND
Faceplate for DPX³ 1600 4 Poles with e.l.c.bs horizontal mounting in XL³ S 630 & XL³ S 4000 24 modules enclosures
REF. 338842
EAN.
3414970905321
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 500 mm |
---|---|
Height | 400 mm |
Suitable for enclosure building width | 600 mm |
Material | Steel |
---|---|
Surface finishing | Powder coating |
Documentation
3 documents
Workshop Book
Technical Sheet
Workshop Book
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
PEP
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION