Skip to main content
Logo print

Plate for DPX3 / DRX 250 HP with or without e.l.c.bs in XL3 S 630 & XL3 S 4000 16 modules enclosures

XL³S LEGRAND

Plate for DPX3 / DRX 250 HP with or without e.l.c.bs in XL3 S 630 & XL3 S 4000 16 modules enclosures

REF. 338621 EAN. 3414970903570
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 195 mm
Width 350 mm
Material Steel
Surface protection Galvanized
Perforated Yes
Halogen free Yes

Documentation

4 documents
Workshop Book
Technical Sheet
F02370EN-02.pdf pdf (1.23 Mo)
Instruction Use
LE09872AB.pdf pdf (3 Mo)
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0337.pdf pdf (0.09 Mo)