Skip to main content
Logo print

Plate for DPX³ 250 4 Poles horizontal mounting in XL³ S 630 & XL³ S 4000 24 modules enclosures

XL³S LEGRAND

Plate for DPX³ 250 4 Poles horizontal mounting in XL³ S 630 & XL³ S 4000 24 modules enclosures

REF. 338404 EAN. 3414970901842
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Steel
Surface protection Galvanised
Height 145 mm
Width 524 mm
Perforated Yes
Halogen free Yes

Documentation

6 documents
Workshop Book
Workshop Book: XL³S 4000 pdf (155.99 Mo)
Workshop Book
EXB22023.pdf pdf (97.63 Mo)
Instruction Use
LE09858AE.pdf pdf (4.33 Mo)
Workshop Book
Workshop Book
EXB18032.pdf pdf (100.56 Mo)
Technical Sheet
F02370EN-02.pdf pdf (1.23 Mo)
1 document
Catalogue Commercial Page
ex223001_0336.pdf pdf (0.1 Mo)
8 documents
Agreement
LOVAG-IT 18.002 (0.6 Mo)
Agreement
LOVAG-IT 18.137 (1.04 Mo)
Agreement
LOVAG-IT 18.039 (1.1 Mo)
Agreement
LOVAG-IT 18.047 (1.05 Mo)
Agreement
LOVAG-IT 18.038 (1.05 Mo)
Agreement
LOVAG-IT 18.096 (1.03 Mo)
Agreement
LOVAG-IT 18.001 (0.95 Mo)
Agreement
SELECT AN ACTION