Skip to main content
Logo print

Foam gasket cable entry plate for XL3 S 630 36 modules enclosures

XL³ S 630 LEGRAND

Foam gasket cable entry plate for XL3 S 630 36 modules enclosures

REF. 337957 EAN. 3414971130661
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for roof planking No
Suitable for bottom planking Yes
Width 501 mm
Height 25 mm
Depth 150 mm
Suitable for enclosure building width 800 mm
Material Steel
Surface finishing Galvanized
With de-aeration No
Suitable for outdoor set-up No
With cable entry Yes

Documentation

1 document
Catalogue Commercial Page
ex223001_0342.pdf pdf (0.09 Mo)
6 documents
Agreement
LOVAG-IT 18.130 (0.56 Mo)
PEP
LGRP-00471-V01.01-EN.pdf pdf (1.01 Mo)
Agreement
LOVAG-IT 18.129 (0.57 Mo)
Agreement
LOVAG-IT 18.002 (0.6 Mo)
Agreement
LOVAG-IT 18.138 (1.11 Mo)
Agreement