
External matching battery cabinet with Daker DK Plus 10kVA to increase backup time.
Daker DK+
LEGRAND
External matching battery cabinet with Daker DK Plus 10kVA to increase backup time.
REF. 310669
EAN.
3414970827104
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Battery/accumulator |
---|---|
Accessory | Yes |
Spare part | No |
Width | 440 mm |
Height | 132 mm |
Depth | 680 mm |
---|---|
Operating / setting temperature | 0-20 °C |
Storage temperature | 0-40 °C |
Halogen free | Yes |
Documentation
3 documents
White Book
Technical Guide
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION