Skip to main content
Logo print

Additional battery cabinet - for UPS Cat.No 3 101 58

LEGRAND

Additional battery cabinet - for UPS Cat.No 3 101 58

REF. 310600 EAN. 3414970499356
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Battery/accumulator
Accessory Yes
Spare part No
Width 151 mm
Height 322 mm
Depth 444 mm
Contains Batteries and/or Accumulator Yes
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Lead
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 2050 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) I : Industrial (not Portable)

Documentation

3 documents
White Book
Instruction Use
LE07381AC.pdf pdf (4.21 Mo)
Technical Guide
EXB21082_EN.pdf pdf (11.02 Mo)
1 document
Catalogue Commercial Page
ex223001_0931.pdf pdf (0.13 Mo)