Skip to main content
Logo print

On-line double conversion UPS - tower - 2000 VA - 1800 W

LEGRAND

On-line double conversion UPS - tower - 2000 VA - 1800 W

REF. 310156 EAN. 3414970499295
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Input voltage 210-240 V
Primary frequency 45-65 Hz
Number of phases primary 1
Output voltage 230-230 V
Secondary frequency 50-60 Hz
Output effective power 1800 W
Output apparent power 2000 VA
SNMP Yes
Voltage type AC
Height 322 mm
Width 151 mm
Depth 444 mm
Weight 17 kg
Bridging time full load 5 min
Suitable for network-management Yes
USV- technology Online
Construction type Free standing model
Max. voltage distortion output (linear load) 3 %
Output power factor 0.9
Overall efficiency 90 %
Efficiency in eco-mode 96 %
Potential free switch contact No
Auto shut down function Yes
Number of output connections C13 6
Contains Batteries and/or Accumulator Yes

Documentation

5 documents
Technical Guide
EXB21082_EN.pdf pdf (11.02 Mo)
Instruction Use
LE07360AC.pdf pdf (25.66 Mo)
Technical Sheet
UPS_LGR_0086_GB_AA.pdf pdf (0.24 Mo)
White Book
EXB22078_EN.pdf pdf (4.09 Mo)
Technical Sheet
UPS_LGR_0086_FR_AA.pdf pdf (0.24 Mo)
1 document
Catalogue Commercial Page
ex223001_0931.pdf pdf (0.13 Mo)
1 document
PEP
LGRP-2015-266-V1-EN.pdf pdf (0.64 Mo)