| Input voltage | 170-280 V |
|---|---|
| Primary frequency | 45-65 Hz |
| Number of phases primary | 1 |
| Output voltage | 207-253 V |
| Secondary frequency | 49-61 Hz |
| Output effective power | 600 W |
| Output apparent power | 1000 VA |
| USB interface | Yes |
| With communication interface RS-232 | Yes |
| Number of phases secondary | 1 |
| SNMP | No |
| Voltage type | AC |
| Height | 173 mm |
| Width | 148 mm |
| Depth | 380 mm |
| Weight | 9 kg |
| Bridging time full load | 0 min |
| Suitable for network-management | No |
| USV- technology | Line-interactive |
| Construction type | Freestanding model |
| Output power factor | 0.6 |
| Overall efficiency | 97 % |
| Potential free switch contact | No |
| Auto shut down function | No |
|---|---|
| Input connection | C14 |
| Number of output connections C13 | 2 |
| Number of output connections C19 | 0 |
| Number of socket outlets with protective contact CEE 7/3 (type F) | 2 |
| Number of socket outlets with protective contact CEE 7/5 (type E) | 0 |
| Number of output connections fixed connection | 0 |
| Degree of protection (IP) | Not applicable |
| Operating / setting temperature | 0-40 °C |
| Storage temperature | 0-40 °C |
| Sound level | 40 dB |
| Type of load | Universal |
| With socket outlet | Yes |
| Contains Batteries and/or Accumulator | Yes |
| IEC code (Pack1) | VRLA |
| Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
| Element Composition (Pack1) | Lead |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 1 |
| Single Element weight (Pack1) | 2050 g |
| Pack1 Location | Product includes a battery |
| Regulation Type (Pack1) | I : Industrial (not Portable) |