| Input voltage (Min-Max) | 170-280 V |
|---|---|
| Primary frequency (Min-Max) | 45-65 Hz |
| Number of phases primary | 1 |
| Output voltage (Min-Max) | 207-253 V |
| Secondary frequency (Min-Max) | 49-61 Hz |
| Output effective power | 480 W |
| Output apparent power | 800 VA |
| USB interface | Yes |
| With communication interface RS-232 | No |
| Number of phases secondary | 1 |
| SNMP | No |
| Voltage type | AC |
| Height | 138 mm |
| Width | 120 mm |
| Depth | 330 mm |
| Weight | 5.5 kg |
| Bridging time full load | 0 min |
| Suitable for network-management | No |
| USV- technology | Line-interactive |
| Construction type | Freestanding model |
| Output power factor | 0.6 |
| Overall efficiency | 97 % |
| Potential free switch contact | No |
| Auto shut down function | No |
|---|---|
| Input connection | C14 |
| Number of output connections C13 | 1 |
| Number of output connections C19 | 0 |
| Number of socket outlets with protective contact CEE 7/3 (type F) | 1 |
| Number of socket outlets with protective contact CEE 7/5 (type E) | 0 |
| Number of output connections fixed connection | 0 |
| Degree of protection (IP) | Not applicable |
| Operating / setting temperature (Min-Max) | 0-40 °C |
| Storage temperature (Min-Max) | 0-40 °C |
| Sound level | 40 dB |
| Type of load | Universal |
| With socket outlet | Yes |
| Contains Batteries | Yes |
| Number of batteries (Type 1) | 1 |
| IEC code (Type 1) | VRLA |
| Battery ou Accumulator (Type 1) | Accumulator (rechargeable) |
| Battery Composition (Type 1) | Rechargeable - Lead |
| Battery Location (Type 1) | Product includes a battery |
| Regulation Type (Type 1) | I : Industrial (not Portable) |
| Battery weight (g) for Type 1 | 2380 g |
| Number of Single Element (Pack1) | 1 |