Legrand Daker DK Plus 10kVA - UPS (rack-tower / extended battery / 3Ph In - 1Ph Out)
Daker DK+
LEGRAND
Legrand Daker DK Plus 10kVA - UPS (rack-tower / extended battery / 3Ph In - 1Ph Out)
REF. 310178
EAN.
3414970827005
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Input voltage | 176-280 V |
---|---|
Primary frequency | 47.5-63 Hz |
Number of phases primary | 3 |
Output voltage | 228-232 V |
Secondary frequency | 50-60 Hz |
Output effective power | 9000 W |
Output apparent power | 10000 VA |
Number of phases secondary | 1 |
SNMP | Yes |
Voltage type | AC |
Height | 440 mm |
Width | 132 mm |
Depth | 680 mm |
Weight | 28 kg |
Bridging time full load | 0 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | 482.6 mm (19 inch) device |
---|---|
Max. voltage distortion output (linear load) | 3 % |
Output power factor | 0.9 |
Overall efficiency | 90 % |
Efficiency in eco-mode | 98 % |
Potential free switch contact | No |
Auto shut down function | No |
Input connection | Fixed connection |
Number of output connections fixed connection | 1 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | 0-40 °C |
Storage temperature | 0-50 °C |
Supply current | 54-54 A |
Sound level | 50 dB |
Terminal marking indication | Yes |
Type of load | Universal |
With socket outlet | Yes |
Documentation
5 documents
Technical Sheet
Technical Guide
Technical Sheet
Instruction Use
White Book
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION